text.skipToContent text.skipToNavigation

5-inch Mounting Plate Combo Kit

AC1050EMK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.99 USD

The 5-inch Mounting Plate Combo Kit combines device mounting and cable management solutions into a single SKU. The kit includes 1x AC1050 with Velcro strap, 2x AC1051-RC Ratchet Clips, 2x AC1051-KH Keyhole Post Clips, and 2x AC1052-CC Cable Channels.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Clips can be mounted vertically to hang devices inside the media enclosures
  • When combined with the AC1052-CC, the 5-inch mounting plate can be configured to provide an elevated 2nd layer mounting platform. Elevated mounting improvise airflow to devices and provides additional space to mount additional components
  • The Universal mounting pattern accepts the Ratchet and Keyhole Post clips to quickly mount a variety of 3rd party devices
  • The cable management channels support up to 12 RG6 coax or category cables
  • Ratchet Clips rated at 2 lbs per pair, Keyhole Post rated at 3 lbs per pair

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
UPC Number 804428434641
Country Of Origin United States
Included 1 AC1050 5" Mounting Plate, 1 AC1051-RCKH-4 Ratchet and Keyhole Post 4-pk, 1 AC1052-CC-2 Pair of Cable Channels
Package Quantity 1
Application Sector Residential/Commercial
Warranty Type 1-Year Limited Warranty
Type Mounting Bracket
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility On-Q Plastic Enclosures and Media Boxes
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;