text.skipToContent text.skipToNavigation

Forward Combo Pack - Small Device Mounting Clamps and Keyhole Post Clips

AC1051RCKH4 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$7.99 USD

Designed exclusively for plastic On-Q mounting brackets to support line of enclosures. The Forward Keyhole Post Clips and Small Device Mounting Clamps are designed exclusively for On-Q mounting brackets. Combo pack includes (2) Mounting Clamps and (2) Keyhole Post Clips for quick and easy 3rd party device mounting. Secure small devices like switches, routers, modems and more without the need for Velcro.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The cable management channels retain cabling to the slides of the plastic enclosures without the need for Velcro® or cable ties
  • Constructed of plastic material to ensure Wi-Fi transparency within the enclosure.
  • Kit contains 2 ratchet clips and 2 keyhole post clips to ensure successful mounting of any device
  • Ratchet Clips rated at 2 lbs per pair, Keyhole Post rated at 3 lbs per pair
  • Compatible with On-Q brackets: AC1050, AC1052-CC and AC1060

Specifications

General Info
Product Line On-Q
Color Red
Finish Matte
UPC Number 804428434702
Country Of Origin Taiwan, Province Of China
Included (2 ea) Keyhole Post Clips, (2 ea) Ratchet Clips
Package Quantity 2
Warranty Type 1-Year Limited Warranty
Type Accessory
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility AC1050, AC1052CC2, AC1060
Capacity 2 lbs per Pair
Environmental Conditions 10 to 90% (relative humidity, non-condensing)
Storage Temperature 32° - 122° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;