text.skipToContent text.skipToNavigation

DLM Shade Bus Tester, 1 Female Connector

LMSH-SBTEST Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSH-SBTEST allows the installer to test the shade bus for correct connection during installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install system of pre-terminated cables
  • Used for testing wiring connections of DLM Shade bus
  • three LEDs, blue green, and red. If the blue and green LEDs are lit, the cable are operating correctly; if there is any other combination, an error exists

Specifications

General Info
Product Line Wattstopper
UPC Number 842854000184
Application Sector Commercial
Dimensions
Product Width US 2.684 in
Product Weight US 0.96 lb
Product Volume US 2.808 cu in
Product Depth US 0.781 in
Product Height US 1.259 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
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
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;