text.skipToContent text.skipToNavigation

Blank Button Kit for KX4 DLM

1RTI40-210937-26 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Blank button kit available to replace standard icon buttons for the KX4 DLM
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Buttons may be configured to command any of the LMDI-100's supported actions
  • Replacements for standard icon buttons for RTI-KX4
  • Blank Buttons

Specifications

General Info
Product Line Wattstopper
UPC Number 840356700403
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 2.0 in
Product Weight US 0.2 lb
Product Volume US 4.0 cu in
Product Depth US 2.0 in
Product Height US 1.0 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;