text.skipToContent text.skipToNavigation

DLM TOUCHSCREEN INJECTOR CONDUIT ADAPTER

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMRC-CA2 assembly provides protection and conduit connection points for the low-voltage area of the LMTI-100-xxx touchscren injector. It is designed for applications where code or the local AHJ requires that low-voltage wiring such as DLM Local Network cables, control and communication wiring be run inside conduit.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Separates line voltage and low voltage
  • For use with LMTI-100-xxx
  • Easy installation

Specifications

General Info
Product Line Wattstopper
Color Zinc
UPC Number 754182941759
Country Of Origin China
Dimensions
Product Width US 10.0 in
Product Weight US 4.3 lb
Product Volume US 821.99 cu in
Product Depth US 17.7 in
Product Height US 4.3 in
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;