text.skipToContent text.skipToNavigation

RTest kit for LMRJ cables

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LMRJ accessories connect to pre-terminated cables for DLM local networks
  • Splitters/couplers available in plenum and non-plenum rating
  • UL and cUL listed and labeled
  • DLM-specific accessories guaranteed to work with all DLM systems
  • Simplify installation of free topology DLM local networks and linear topology segment networks
  • 5 year warranty

Specifications

General Info
Product Line Wattstopper
UPC Number 754182928187
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 2.5 oz
Product Volume US 3.0 cu in
Product Depth US 1.5 in
Product Height US 1.0 in
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
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;