text.skipToContent text.skipToNavigation

EM-Light Sensor

EM-LIGHTSENSOR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Vantage EM-Light Sensor enhances the abilities of a Vantage System by using detected light levels to trigger tasks. Inconspicuously mounted in either the ceiling or wall, the directional detection compact lens senses ambient light levels and triggers lights, draperies and shades, security cameras or other devices connected to the Vantage System
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ambient light level detection
  • Directional detection lens
  • Mounts without screws
  • Available for either ceiling or wall mount
  • Paintable trim

Specifications

General Info
Product Line Vantage
UPC Number 804428033271
Country Of Origin China
Dimensions
Product Length US 2.0 in
Technical Information
Sensor Type Daylight
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;