text.skipToContent text.skipToNavigation

EQUINOX APP LICENSE 1-10

EQ-APP-10 Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Equinox app and accompanying in-wall touchscreens epitomize the ideal user experience by providing a remarkably simple interface for managing commercial environments.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 5,10, and unlimited licenses
  • Provides mobile and tablet system access
  • Multiple levels of system access using passworded profiles
  • Easy to use Room Button allows for easy system lighting control from a single button
  • Compatible with all generations of InFusion Controllers with combination SD/microSD card
  • iOS and Android compatible
  • Five main widgets simplify the control of a space or the entire project - Lighting, Shades, Scenes, Divide and Combine, and Main Screen/Room Button

Specifications

General Info
Product Line Vantage
UPC Number 804428069188
Country Of Origin United States
Dimensions
Product Length US 3.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;