text.skipToContent text.skipToNavigation

FAN CONTROL MODULE 120V

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper Architectural Dimming system Fan Module offers an easy and quiet solution for ceiling fan control. This fan module provides control of up to eight different multiple speed ceiling fans. The Fan Module can control four different speed settings plus off.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-powered module
  • Surge protected for safety
  • Quiet fan operation, will not add noise to a fan
  • Four ON speeds without the use of dimmers
  • Integrates into LCAP lighting control panels

Specifications

General Info
Product Line Vantage
UPC Number 840624100348
Country Of Origin China
Dimensions
Product Length US 9.0 in

Resources
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;