text.skipToContent text.skipToNavigation

INFRARED EMITTER Stn w/RS232

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infrared Emitter Station II (IRX II) is a simple solution for integration and control of A/V products.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large driver library in Design Center software allows for easier third-party device integration
  • Integrates A/V and other systems using RS232 or IR
  • Can be connected to the system via Station Bus or Ethernet
  • Ethernet connection allows for IRX II to be located without distance limitations within a project
  • Can be used to extend RS232
  • Not for sale, resale, importation, installation or use in California

Specifications

General Info
Product Line Vantage
UPC Number 804428033578
Country Of Origin China
Dimensions
Product Length US 11.0 in
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
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;