text.skipToContent text.skipToNavigation

Partition Sensor

PARTITION-SENSOR Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper PARTITION-SENSOR uses an infrared transmitter/receiver pair to detect partition opening and closing and, in conjunction with other Architectural Dimming products, coordinates lighting and shade preset functions in areas such as partitioned meeting rooms or ballrooms. When used with the unique partitioning programming features of Design Center and the divide and combine widget on the Equinox touchscreens, the PARTITION-SENSOR allows for automation of partitioned spaces and visual indication of room lighting and shade status.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Uses visible and infrared light sources for high reliability & Flexible and easy mounting and wiring.
  • Power supply included
  • LED photoelectric switch for controlling partitioned spaces
  • Range between transmitter and receiver is 65' (20m) for mounting versatility
  • Range between transmitter and receiver is 65' (20m) for mounting versatility
  • Use with the Divide and Combine widget built into Equinox touchscreens and Design Center software

Specifications

General Info
Product Line Vantage
UPC Number 840624132868
Country Of Origin United States
Dimensions
Product Length US 7.125 in
Technical Information
Sensor Type Daylight
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
How to buy this product ?

Asked by: Alan Lee
Hello, Please visit the link below for the "Where to buy" section of our website. Please select Distributor, and Wattstopper as product line. It will then ask for your local Zip code to list distributors in your area with our Wattstopper product. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Answered by: Justin
Date published: 2024-03-05

Is there a part # associated with this item?

Asked by: Chris
PARTITION-SENSOR is the name/part# of the device.
Answered by: Justin
Date published: 2024-01-19

Do you offer a support bracket that flips the position of the sensor so the laser shoots through the bracket's short leg versus long leg? We have an installation where the sensor needs to be installed in the opposite direction.

Asked by: Mike Moreland
Have you found a mounting solution for this? We also have instances where a different style bracket would be ideal.
Answered by: Cody
Date published: 2023-11-03
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PARTITION-SENSOR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT