text.skipToContent text.skipToNavigation

Accessory mounting plate for LMCP panel interiors

LMCP-AMP Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP panel series is designed to provide 0-10V dimming and switching for the control of building lighting and plug loads. The panels can be networked together to enable automation through out an entire facility.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dimming panels dim 0-10V lighting loads as well as switch lighting and plug loads
  • Switching panels switch lighting and plug loads
  • Switching panels switch lighting and plug loads
  • Runs scheduled and photocell events autonomously
  • HDR relays include a switch for manual override even when panel is powered off
  • Compatible with Digital Lighting Management switches, sensors and input devices
  • Native BACnet communications for network control solutions
  • Easy setup via LMCT-100-2 handheld configuration tool

Specifications

General Info
Product Line Wattstopper
UPC Number 754182937646
Country Of Origin China
Dimensions
Product Width US 5.0 in
Product Weight US 1.3 lb
Product Volume US 180.6 cu in
Product Depth US 10.75 in
Product Height US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;