text.skipToContent text.skipToNavigation

Wattstopper Data Analytics Subscription Services

RSVC-DATA Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Data Analytics is a subscription service offer for Wattstopper (BCS) networked lighting control systems which provides visualization of data and periodic performance reports. The lighting control system operational data is provided in both graphical and chart views allowing the user to quickly understand the current operational status. Dashboard information is updated every 15 minutes to give real time data, allowing quick understanding of changing conditions. Data Analytics is based on the control system information sent through a database streaming engine where it is compiled and processed into the visual interface. Using both up to date operational information and general trends, operational patterns are monitored for opportunities for performance enhancements. Viewing data over time allows the implementation of long term goals and tracking the impacts of improvement measures.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Real Time Data Visualization
  • Operational Anomaly Tracking
  • Periodic System Performance Reviews
  • Web-based User Interface
  • Unlimited User Licenses and 24/7 Access

Specifications

General Info
Product Line Wattstopper
Country Of Origin United States
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;