text.skipToContent text.skipToNavigation

Lens Module for FSP-2xx Sensor 20 ft Mounting Height Module

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FSP-Lx lenses work with FSP series motion sensors to provide multi-level lighting control based on motion and the ambient light level. Three lens choices provide flexibility for varying mounting heights.

Color White
Footprint 40 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • IP66 rated (when fully assembled with an FSP series sensor and installed in IP66 rated fixture) for use in wet location environments (indoor and outdoor)
  • Polycarbonate, flame retardant, UV resistant, impact resistant
  • Recyclable
  • This product meets the materials restrictions of RoHS
  • Optional shroud with integrated lens to block high-angle light

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182932078
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.04 lb
Product Volume US 4.61 cu in
Product Depth US 2.4 in
Product Height US 0.8 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;