text.skipToContent text.skipToNavigation

0-10V PIR FIXTURE SENSOR BLE 1 2-32V

FSP-301B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution. They control 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, are rated for wet and cold locations. All control parameters are adjustable via the iOS or Android Sensor Configuration App capable of storing and transmitting sensor profiles. The FSP-3x1B family is available in three configurations for mounting inside a fixture, to the outside of a fixture via a 1/2” knockout, or to a pole.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED fixtures and rated for extreme temperatures; options for box or pole mounting
  • Fully adjustable high and low dimmed light levels
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Continuous dimming & daylight harvesting for energy efficiency and energy code compliance
  • Adjustable via the iOS® or Android® Sensor Configuration App
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cutoff delay

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182940769
Country Of Origin China
Dimensions
Product Width US 6.0 in
Product Weight US 0.44 lb
Product Volume US 39.69 cu in
Product Depth US 6.3 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Daylight, Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;