text.skipToContent text.skipToNavigation

High/Low PIR Fixture Mount Sensor Line Voltage

FSP-211-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FSP-211 mounts in an outdoor lighting fixture and provides multi-level control based on motion and/or daylight contribution. It controls 0-10 VDC LED drivers or dimming ballasts, as well as non-dimming ballasts and, with an FSP-Lx Lens, is rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully adjustable high and low dimmed light levels; optional dusk to dawn control
  • Designed for LED fixtures; rated for extreme temperatures and up to 200,000 on/off cycles
  • Hold off setpoint with automatic calibration option for convenience and added energy savings
  • Adjustable via handheld wireless configuration tool
  • IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
  • Adjustable time delay and cut off delay

Specifications

General Info
Product Line Wattstopper
UPC Number 754182934522
Country Of Origin United States
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Daylight, Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can you disable the motion sensor and keep the daylight harvesting on the FSP-211

Asked by: Douglas
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-03-27

Is the FSP-211 available for 208V

Asked by: Bob
The FSP-221 Is designed to work with 208V
Answered by: Tier 1 Tech Support
Date published: 2022-06-07
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FSP-211-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT