text.skipToContent text.skipToNavigation

Wide Angle PIR Occupancy Sensor, 24VDC, Black

FS-705-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-705 Wide Angle PIR Occupancy Sensor controls lighting based on occupancy utilizing passive infrared (PIR) technology. The sensor provides 180 degree coverage and is designed for locations that require wide angle occupancy detection, such as refrigerator and freezer cases, vending machines and aisleway displays.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual pyro covers more than 40 detection zones
  • User-adjustable time delay
  • LED motion indicator
  • 180° horizontal coverage
  • Ideal for refrigerator and freezer cases
  • User-adjustable sensitivity
  • Low Voltage

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182925346
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.14 lb
Product Volume US 24.0 cu in
Product Depth US 3.0 in
Product Height US 2.0 in
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

dOES WATTSTOPPER MAKE A DIMMABLE MOTION SENSOR LIKE TO BE USED ON REFRIGERATION CASES.

Asked by: HOWARD PRICE
Unfortunately no, the FS-705 is the only sensor designed for that application and it is not a dimming sensor.
Answered by: Tier 1 Tech Support
Date published: 2023-09-12
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FS-705-B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT