text.skipToContent text.skipToNavigation

Power Pack, hold-on/off, auto/manual-on, 120/277V, USA

BZ-150-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The BZ-150 Universal Voltage Power Pack is full featured and can provide 24 VDC operating voltage to Wattstopper’s lowvoltage occupancy sensors. In addition, the BZ-150 enables manual-on, hold-on, hold-off and load shed applications when used with lighting control panels or building management systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High-efficiency switching power supply
  • Plenum rated
  • Zero crossing for reliability and increased product life
  • Auto-ON or Manual-ON operating mode
  • Hold-on and hold-off inputs
  • Overcurrent protection (low-voltage)
  • 120/277VAC, 50/60Hz

Specifications

General Info
Product Line Wattstopper
UPC Number 754182925872
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is your BZ-150 power pack compatible with the PW-100-24-W PIR wall switch sensor?

Asked by: JC Miller
Hello JC, Yes these two models are compatible
Answered by: Tier 1 Tech Support
Date published: 2023-07-10
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BZ-150-U, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT