text.skipToContent text.skipToNavigation

RadioLink Keypad

RK12XE-AWNA Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

With two programmable buttons, RadioLink keypads provide scene control for transition areas such as hallways or pathways that are traditionally wired with 3- or 4-way switches. In existing structures, RadioLink keypads quickly install in the place of standard switches without running new wires. In addition, RadioLink keypads will fit the needs of any new construction project, allowing for incremental expansion of a system to accommodate almost any design or budget.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full range, RGB, adjustable backlight for buttons
  • Hidden, ambient light sensor for automatic day/night backlight intensity control
  • Hidden, built-in IR receiver

Specifications

General Info
Product Line Vantage
Color White
UPC Number 840624126720
Application Sector Residential
Type Accessory
Dimensions
Product Width US 4.0 in
Product Weight US 0.53 lb
Product Height US 2.75 in
Product Length US 6.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;