text.skipToContent text.skipToNavigation

TrimLine II Wall Plate

TR-12-AW Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The TrimLine design offers the most versatility, allowing you to select a trim finish that matches or accents the faceplate finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable Metal Construction
  • One-Gang

Specifications

General Info
Product Line Vantage
Color White
UPC Number 804428036418
Application Sector Residential
Type Accessory
Dimensions
Product Width US 5.0 in
Product Weight US 0.2 lb
Product Height US 0.5 in
Product Length US 3.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;