text.skipToContent text.skipToNavigation

Discontinued - Universal Dimming Module

UDM08-EM Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The InFusion Universal Dimming Module (UDM08-EM) provides load agnostic phase control as a component of Vantage’s centralized lighting control system. It can be mounted in a main or secondary power enclosure and supports control of up to 8 dimmable, forward and reverse phase type loads with up to four line feeds supporting up to 32 amps of total load per module. The module is designed to automatically detect load type, forward or reverse phase. In addition, with current sensing built in, the UDM supports enhanced conditional programming in Design Center for increased support of energy management scenarios.
Voltage 120/277 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports control of up to 8 forward or reverse phase loads
  • Each dimming channel can be programmable to match the dimming curve of the lighting load
  • 4 Line feeds supporting up to 32 amps per module, 10 amps maximum output for any of the 8 loads
  • Overload and fuse protection built-in
  • Module design eliminates the need for field wiring to the module

Specifications

General Info
Product Line Vantage
UPC Number 804428068815
Country Of Origin China
Application Sector Residential
Type Accessory
Dimensions
Product Width US 11.5 in
Product Weight US 5.86 lb
Product Height US 6.5 in
Product Length US 11.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is that the dimmer can support the operation voltage at 220V AC for LED lighting source  

Asked by: Legrand HK LED dimming
The UDM08-EM supports 120 or 277 single pole phase cut dimming only.
Answered by: Justin
Date published: 2024-02-07

Hello, Does this dimmer module has the ability to dim LED bulbs

Asked by: Marlon King
Hi Marlon, The Universal Dimming Modules are designed for 120-277VAC (UDM08-EM) and 120VAC only (UDM08-EM-II) electrical systems. Both versions provide exceptional support of low and high-wattage LED and CFL lighting loads between 2-1200W@120VAC. UDM08-EM also supports these loads between 5-2770W@277VAC.
Answered by: Tier 1 Tech Support
Date published: 2023-12-28
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_UDM08-EM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT