text.skipToContent text.skipToNavigation

Communicating Thermostat

CC-STAT Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Shading Systems' Wiring Adapter allows for pre-wired cabling to easily connect to QIS shades, resulting in simple and convenient access to Legrand Shading Systems shades without rewiring your entire system. This 6" adapter allows for the translation of communication and power without the added expense of proprietary cabling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One thermostat for all applications - works with single-stage, heat pump, multi-stage and control of humidifier and dehumidifier systems.
  • On-board relative humidity sensor configurable to control humidifier and dehumidifier
  • Communicates with InFusion controller, Vantage touchscreens, and mobile apps for remote operation and feedback
  • Direct connection of outdoor or indoor sensor
  • Allows for temporary override of Vantage System without altering initial programming
  • Automatic set points controlled through the Vantage System

Specifications

General Info
Product Line Vantage
UPC Number 804428066521
Application Sector Residential
Type Accessory
Dimensions
Product Width US 6.0 in
Product Weight US 1.5 lb
Product Height US 2.0 in
Product Length US 5.0 in
Technical Information
Sensor Type Humidity
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
Is there any documentation on the pinout and how it translates to the shade control communication?

Asked by: John
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_CC-STAT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT