text.skipToContent text.skipToNavigation

Flushmount Thermostat Sensor

FLUSHSENSOR Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 60ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The thermostat sensor provides non-intrusive in-room temperature feedback to thermostats that are hidden away. Providing comfort without wall clutter.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides non-intrusive in-room temperature feedback to thermostats that are hidden away
  • Enjoy comfotable temperatures in home without cluttering the wall
  • The Flush Mount Thermostat Sensor attaches to communicating thermostat

Specifications

General Info
Product Line Vantage
Color White
UPC Number 840624100355
Application Sector Residential
Type Accessory
Dimensions
Product Width US 5.0 in
Product Weight US 0.05 lb
Product Height US 1.0 in
Product Length US 5.0 in
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
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;