text.skipToContent text.skipToNavigation

IC-DIN-II

IC-DIN-II Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InFusion Controller II in the DIN format offers a wide variety of benefits, with increased processor speed, RAM, and flash memory. This controller meets the demand for delay-free control of large, complex systems. One InFusion Controller can support up to 120 WireLink stations and up to 120 RadioLink stations. The LCD display enables essential system information at a glance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The InFusion Controller is the ““main brain”” of the system and is capable of supporting all Vantage user interfaces, including Equinox touchscreens.
  • The InFusion Controller provides seamless integration of subsystems including lighting, audio/video, security and climate control to enhancing the entire control experience.
  • Increased processor speed, RAM and Flash Memory

Specifications

General Info
Product Line Vantage
Color Black
UPC Number 804428068365
Application Sector Commercial
Type Accessory
Dimensions
Product Width US 5.0 in
Product Weight US 1.1 lb
Product Height US 3.0 in
Product Length US 7.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;