text.skipToContent text.skipToNavigation

SoftLine Wall Plate

FP14SR-AWNM Vantage
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SoftLine provides a consistent aesthetic across our keypads. It is the perfect choice for a traditional design style available in 1-4 gangs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SoftLine is the perfect choice for a classic faceplate design style
  • Features gently sloping edges that blend into the wall

Specifications

General Info
Product Line Vantage
Color White
UPC Number 804428044345
Application Sector Residential
Type Accessory
Dimensions
Product Width US 5.0 in
Product Weight US 0.04 lb
Product Height US 0.5 in
Product Length US 3.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

where can i buy vantage light switches for a 15 year old vantage system?

Asked by: Anonymous
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_FP14SR-AWNM, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT