text.skipToContent text.skipToNavigation

Digital Time Switch, 24V, Ivory

TS-400-24-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turns lights off after preset time
  • Bright electroluminescent LCD shows timer’s countdown
  • Optional audible or visual alerts before lights turn off
  • Terminal style wiring for simplified installation
  • Digital operation and simple pushbutton set-up
  • Time scroll features allows timer to adjust up or down

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 754182913800
Country Of Origin China
Features Single Display, Timer
Switch Type Push
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 3.0 in
Product Weight US 0.35 lb
Product Volume US 37.5 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Number of Buttons 1
Amperage 41 mA
Timing Range 5 minutes - 12 hours
Voltage 24.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;