text.skipToContent text.skipToNavigation

DLM Wireless Slim Switch, 2B 2R, White

LMSW-622-S-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSW-600-S Series Slim Switches are wireless low voltage devices for dimming and/or switching of one or more lighting loads. They are part of the wireless Digital Lighting Management (DLM) system and can control loads connected to wireless DLM dimming room controllers (e.g. LMRC-611MCC) for a totally wireless room. Alternatively it can be used in a hybrid wired and wireless room to control loads connected to a traditional wired room controller (e.g. LMRC-111) when used in conjunction with an LMBC-650 wireless bridge. The Slim Switch series also allows for either adhesive or wall-box mounting, greatly simplifying installation considerations. Ideal for On/Off & Dimming control of multiple scenes and/or zones in a space.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Component of the wireless Digital Lighting Management integrated control system
  • Backward compatible with wired DLM via wireless bridge (LMBC-650) enabling easy hybrid architecture when wired product functionality is needed
  • Device Validation: Trusted hardware chips prevent any outside devices from being able to connect to the lighting control network.
  • Zero touch provisioning: Pre-loaded digital identity and security profile increases system security level.
  • Supports wall-box or adhesive mounting (note: adhesive mounted switches must use Radiant wall plates, sold separately)
  • Multiple options for commissioning: the DLM Configuration App for iOS or Android and Push-to-Pair
  • Firmware can easily be updated over the air using the DLM Configuration App (which communicates via Bluetooth low energy technology)

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 842854001365
Country Of Origin China
Features Indicator Lights, Wireless
Switch Type Push, Rocker
Standard IPv6, Bluetooth
Warranty Type 5-Year
Type Switch
Dimensions
Product Width US 5.0 in
Product Weight US 0.24 lb
Product Volume US 24.81 cu in
Product Depth US 3.23 in
Product Height US 1.5 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Compatibility LMBC-650
Number of Buttons 2
Amperage 225 mA
Indicator LED Light
Indoor/Outdoor Indoor
Wattage 0.7 W
Operating Temperature 32°-140°F
Voltage 3.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;