text.skipToContent text.skipToNavigation

HDMI Female to Female Barrel

AV3000BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold audio/video interface plates (AVIP) allow for A/V connectivity in all Wiremold A/V compatible pathways. AVIP Series Device Plates are metal and have screwed-down connectors, which ensure a secure connection that cannot be easily pulled-out or disconnected while in use. Available in data, audio, and video versions, AVIP Series Device Plates help you stay connected in meeting and training rooms, collaboration spaces, or work areas.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For Audio/Video Applications
  • Single-plate design
  • Screw-down design ensures a secure connection that cannot be easily pulled out or disconnected while in use.
  • Designed to work in all Wiremold A/V compatible pathways.

Specifications

General Info
Product Line Wiremold
UPC Number 786776177664
Country Of Origin Mexico
Dimensions
Product Width US 0.7 in
Product Depth US 10.0 in
Product Length US 2.2 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;