CABLE FOOT KIT FOR 1 1/2 in STRINGERS - BK
P820827HB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable runway feet anchor runway to the wall or floor. Feet are attached to runway with clamps. Made of 3/8 in x 1-.5 in, steel bar. Kit includes two 6 in. cable feet, four straight clamps, two 3/8-16 x 2.25 in carriage bolt, and two 3/8-16 hex nut.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875664949 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 2.53 in | ||
Product Height US | 11.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1