text.skipToContent text.skipToNavigation

Cable Runway Feet - 6 in - Black

P401750H-1B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable runway feet anchor runway to the wall or floor. Feet are attached to runway with clamps. Made of 3/8” x 1-.5”, steel bar. One foot included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Allows you to anchor runway to the wall or floor: Stabilizes the end of the runway.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875557302
Country Of Origin United States
Dimensions
Product Width US 2.0 in
Product Depth US 1.5 in
Product Height US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;