text.skipToContent text.skipToNavigation

Telco Style Tubular Runway- 12 in - Dove Gray- 9 ft - 8 1/2 in

TRT10-12 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flexibility is the key to cable management. LegrandĀ® Cable Runway is designed to adapt to each twist and turn cables must make. Made of lightweight rectangular steel tubing, the runway reduces floor loading and is easy to install and maintain. Steel meets stringent specifications for yield and tensile strength, assuring a strong, light weight product that easily supports and delivers overhead cable.
Color Gray
Width 12.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of light weight rectangular steel tubing: Reduces floor load and is easy to install and maintain.
  • Steel meets stringent specifications for yield and tensile strength: Assures a strong,lightweight product that easily supports and delivers overhead cable.
  • Tubular cross slats are welded between the stringers and feature rounded edges: Cable protection.

Specifications

General Info
Product Line Ortronics
UPC Number 662875600718
Country Of Origin United States
Dimensions
Product Width US 10.0 in
Product Depth US 12.0 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Universal Style Tubular Runway features 1in x .5in tubular cross slats that are welded between .375 x 1.5in high tensile tubular steel stringers. Is the Telco Runway the same?

Asked by: Yellis
Yes, Both the URT and the TRT style runway have the same dimensions. CROSS MEMBER, 1" X .5" X XX.X" ( XX.X Depends on width of runway) and the STRINGER, 1.5" X .375" X 119.0" 6" W--5.25" 12"W--11.25" 18"W--17.25" 24"W--23.25"
Answered by: Product Specialist Team
Date published: 2023-05-16
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TRT10-12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT