text.skipToContent text.skipToNavigation

Wall Angle Assembly, 6'', Black

P128040HB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wall Angle Assembly, 6'', Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attaches to wall and provides a shelf or edge on which runway can be anchored: Anchoring can be either parallel or perpendicular to the wall.

Specifications

General Info
Product Line Ortronics
UPC Number 662875556909
Country Of Origin United States
Dimensions
Product Width US 7.81 in
Product Depth US 2.0 in
Product Height US 2.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;