text.skipToContent text.skipToNavigation

Clarity 5E 110/110 Patch Cord, Category 5e, 3', Blue

110C5E03-06 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 110 patch cords are ETL verified to TIA-568-B Category 6 and 5e component standards. More importantly, Clarity 110 plugs utilize an internal signal feedback technique to control cross talk without compromising impedance. Clarity 110 to modular 8 position patch cords utilize both signal feedback and center tuning. This allows more transparent connector interfaces for significant elevation of channel performance that can be field measured.
Color Blue
Length 3.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Verified to TIA component specifications to ensure component performance
  • Internal signal feedback of the 110 plug design controls noise contributors
  • Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
  • Assembled with premium cordage for performance, reliability, and long life
  • Factory tested for performance to ensure consistent reliability

Specifications

General Info
Product Line Ortronics
UPC Number 662875454816
Country Of Origin Mexico
Dimensions
Product Length US 3.0 FT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;