text.skipToContent text.skipToNavigation

High Density Jack (HDJ) Metal Crimping Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Crimp and termination tools to be used for Clarity HDJ Shielded and Unshielded Jacks. Plastic crimp termination tool is included with purchase of standard carton of HDJ jacks.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 6 standard: Ensures standards compliance.

Specifications

General Info
Product Line Ortronics
UPC Number 662875880813
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 6.4 in
Product Depth US 6.0 in
Product Height US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
Can this tool also be used on the Keystone KT2 jacks?

Asked by: Mike Cecini
Hi Mike, Yes you can use the HDJHCT tool on the KT2J jacks
Answered by: Product Specialist Team
Date published: 2024-02-29

can this tool be used to terminate your ks6 style modules?

Asked by: Anonymous
Hello, We don't offer a hand tool for the standard KS keystone jacks because they use a traditional 110 punch down tool to terminate. So no, that tool would not work
Answered by: Product Specialist Team
Date published: 2021-02-18
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HDJHCT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT