text.skipToContent text.skipToNavigation

28awg Reduced Diameter CAT 6 channel cord, white, 25'

RDC625-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

RDC 6 Modular Patch Cord, white, 25', reduced diameter, 28 AWG, cat6 channel four-pair UTP stranded PVC/CM.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each cord is 100% factory tested: Ensures every cord shipped support Category 6a channel specifications.
  • Reduced cable diameter:: Tighter bend radiuses & occupy less cable management space supporting more airflow
  • Premium plug designed for reduced OD 28AWG patch cable: Protects performance through the plug termination
  • Snagless plug design: Protects plugs when routing through cable managers or pathways.
  • Premium 28AWG conductor cordage: Reliable performance and durable cord life.
  • Backwards compatible to Category 6, and 5e: Supports lower category installations and components.
  • Improved cable flexibility: Supports simple routing and cable management

Specifications

General Info
Product Line Ortronics
UPC Number 662875432920
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard FCC
Type Reduced Diameter Patch Cords
Dimensions
Product Length US 25.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;