24-PORT FLAT SNAP CLARITY 10G CAT6A PANEL WITH 6-PORT MODULES
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity® SNAPTM patch panels offer improved rear cable management with the addition of an adjustable depth rear management bar. The rear portion of these bars is also removable to provide more working room for the initial termination of panels. After cables are SNAP terminated, the rear bars are attached and adjusted to the depth that best matches the cable and rack selections.
SNAP panels are also supplied with SNAP-on positioning bend limiters. These plastic cable
management aids assist with maintaining proper bend radius of all cables while minimizing the stress on any one cable. This is especially beneficial for cable bundles, as this allows the dissipation of any stress across the entire bundle instead of any one cable termination.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Clarity 6A/10G exceeds requirements of TIA/EIA- 568C, ISO 110801 Class EA Edition 2.1, and IEEE 802.3an ratified standard for supporting 10GBASE-T requirements.
- Totally modular cabling system Dramatically faster deployment of horizontal cabling and port replication
- Increased flexibility for MACs Reduces total cost of ownership and allows re-use in the future (also reducing waste)
Specifications
Product Line | Ortronics | ||
UPC Number | 662875673941 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Product Width US | 19.0 in | ||
Product Depth US | 6.76 in | ||
Product Height US | 1.75 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1