text.skipToContent text.skipToNavigation

SNAP PRE-TERM, CAT5E, 6 CABLE PLENUM, 5', BLUE, MESH WRAP ASSEMBLY, NO STAGGER

PCH1P6M0600711 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity SNAP™ Terminated Copper Cabling System offers the above-the-standards performance of Clarity® connectivity in a custom terminated cable assembly system that’s ready to plug and go. Its innovative modular design combines high performance and installer friendly features with the quick deployment and reliability of a factory terminated and tested cabling system.

Each Clarity SNAP cable assembly includes an identification label, which includes part number, performance level and serialized quality assurance number for future traceability.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Totally modular cabling system: Dramatically faster deployment of horizontal cabling and port replication
  • Factory-installed and tested terminations: Assembled in a controlled factory environment for consistent performance to elevated requirements confirmed by factory testing. Factory tested terminations reduce the time and cost of field testing
  • Reduced size of cable ends: Easier cable pulling and directing through pathways and racks
  • Clarity® 6A/10G, 6 and 5E performance: Premium performance you’ve come to rely on from Clarity connectivity, now in a terminated solution
  • Factory supplied identification: Each cable assembly includes part number and unique identifiers for traceability and association to its factory test report
  • Variety of options: Solutions tailored to your specific needs
  • Increased flexibility for MACs: Reduces total cost of ownership and allows re-use in the future (also reducing waste)

Specifications

General Info
Product Line Ortronics
Color Blue
UPC Number 662875018612
Country Of Origin Mexico
Dimensions
Product Length US 5.0 FT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;