text.skipToContent text.skipToNavigation

TracJack 106-Type Frame, Two-Port, Fog White

40800017 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack 106-Type Plastic Duplex Frame accepts two front-loading TracJack modules. It is compatible with many cable delivery systems that can house electrical duplex outlets
Color None
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches duplex electrical outlet footprint: Supports use with electrical delivery system.
  • Field configurable with TracJacks: Design or site flexibility for new or retrofit
  • Supports TracJack footprint: Broad offering of connector options.
  • Front load and access: Connector access without removing plate.
  • Choice of four colors: Compatible with many environments.

Specifications

General Info
Product Line Ortronics
UPC Number 662875345022
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Height US 4.09 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 2
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;