text.skipToContent text.skipToNavigation

TRACJACK FURNITURE PLATE HERMAN MILLER, BASELINE, SIX-PORT, BLACK

40300575-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Furniture Plate accepts a wide variety of TracJack modules. This low profile plate fits the Herman miller Baseline furniture opening (1.9'' x 3'') and accepts six modules or blanks.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap mount: Ease of installation.
  • Fits most Herman Miller Beltline openings
  • Supports up to six TracJack modules
  • Front-load module approach: Improves access for future work.
  • Textured finish: Hides future scuffs.
  • Compatible with all Tracjack adapters and connectors, including shielded

Specifications

General Info
Product Line Ortronics
UPC Number 662875358213
Country Of Origin Malaysia
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.74 in
Product Depth US 0.31 in
Product Height US 3.6 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 8
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;