Infinium HDFP MPO Adapter Panel, 6 MPO, Aqua
HDFP-MPA72LA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.
Adapter Color
Aqua Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875827627 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 4.19 in | ||
Product Depth US | 0.8 in | ||
Product Height US | 1.24 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
BIM Models
CAD Drawings
Visio Stencil
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1