text.skipToContent text.skipToNavigation

Q-Series Keyed OFP Adapter Panel Blank

OFP-BLANK Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fiber adapter panel, blank, black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Blanks off unused bays in Q-Series enclosures
  • Made of durable polycarbonate

Specifications

General Info
Product Line Ortronics
UPC Number 662875593898
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 0.5 in
Product Height US 1.19 in
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;