text.skipToContent text.skipToNavigation

Q-Series Cassette 24 Fiber, LC Quad, OM4, Ultra Performance, Type A

M2LCQ24-50E3A1 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series M2 Standard density modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you’re ready to go. Factory-terminated/tested cassettes guarantee field performance.

Category Performance Rating Q-Series Ultra
  • Q-Series Ultra
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Factory-terminated and tested cassettes guarantee field performance.

Specifications

General Info
Product Line Ortronics
UPC Number 662875850885
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 5.13 in
Product Depth US 5.42 in
Product Height US 1.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?

Asked by: Steve
These are 250um or ribbon depending on the PN used. The shrink sleeves are the small version, 25mm long. They have been used to splice to 900um in the past; but it is a lot more difficult to work with.
Answered by: Product Specialist Team
Date published: 2024-04-05
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M2LCQ24-50E3A1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT