text.skipToContent text.skipToNavigation

Infinium 384 - Ultra-High Density 1U MDC Rack Mount Fiber Panel (384 Fiber) – Blue MDC Adapters

PMDC-01U-A Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium 384 Offers ultra-high density Mini Duplex Connector (MDC) pass-through adapters which are organized to maximize fiber density while using the flexible and robust MDC connectors. These 1RU panels offer a density of 384 fibers (192 MDC Connectors) in a single unit of rack space. These panels have a front door to provide a clean look and to help protect the delicate cables. The rear support plate comes with two Multi-Use Mounting plates that feature eight HiLOC cradles. For cable management both the front and rear of the panel have several tiedown points to ensure proper routing, protection and a clean look for the fiber cables housed within the panel. The construction of the panel is powder-coated steel and is designed for optimal performance.

Adapter Color Blue Adapter
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Panel Door: These panels have a front door to provide a clean look and to help protect the delicate cables
  • Cable Management Front: Four individual tie downs provide proper routing and protection of cables. While the front pillars ensure that cables do not pass the side egress point
  • Cable Management Rear: The rear support plate come with two Multi-Use Mounting plates that feature eight HiLOC cradles for quick and easy secure trunk mounting. While the rear support plate has 22 tie down points and 4 rear lip tie downs to maximize cable management and ensure proper routing
  • Splicing: The rear support plate also offers compatibility with the FST3-A144 splice tray, enabling ribbon splicing on this panel.
  • Includes Infinium 1U MDC Rack Mount Adapter Panel, Hook & Loop Straps, HiLoc Cradles, Mounting Hardware

Specifications

General Info
Product Line Ortronics
Color Magnesium
UPC Number 662875037415
Country Of Origin Mexico
Type Patch Panel
Dimensions
Product Width US 19.0 in
Product Depth US 17.16 in
Product Height US 1.75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;