text.skipToContent text.skipToNavigation

Infinium Access, 1 Rack Unit (RU), Rack Mount Fiber Enclosure - 4 Duplex MDC to acclAIM Conversion Adapter (288 Fiber), OS2 Single-Mode

ACCESS-01U-MA Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium Access UHD+ Enclosure offers maximum access and visibility to install, manage and maintain, the extreme density of 288 fibers all within 1 RU. Infinium Access utilizes a patented enclosure drawer release, spring loaded top cover, access cutouts, and cable management in the front and rear of the enclosure, all while employing the industry leading acclAIM connectivity.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Access Slide: By simply releasing the thumbscrews, the enclosure drawer slides forward up to 10 inches, clearing the plain of equipment, enabling unprecedented access to the fibers and cassettes.
  • Spring Loaded Top Cover: With a simple press of the red buttons on each side of the enclosure the lid of the enclosure raises automatically, also releasing the front door to drop forward out of the way, enabling tremendous access to the front patching field.
  • Over-Under: The Infinium Access Enclosure has an opening in the bottom. This innovative design along with the open enclosure ceiling allows the tech to remove the rear acclAIM connectors from the top or the bottom of the enclosure.
  • Density: Maximum Fibers per Rack Unit: 288
  • Maximum VSFF (MDC) Connectors per Rack Unit:144
  • Maximum acclAIM Connectors per Rack Unit: 36
  • Infinium acclAIM Connectivity: Minimize loss, longer lifecycle, simplify design, reduce labor.
  • Cables Managed: Front cable managers provide support and routing for each of the three tiers of connectors simplifying handling of the extremely dense patching field. While on the back, the cable tray provides several tiedown points to secure cables, a designated space for splice trays, two cables spools to manage cable slack, and HiLOC anchor points to provide proper routing while ensuring strain relief for trunk cables.

Specifications

General Info
Product Line Ortronics
Color Blue
Finish Powder Coat
UPC Number 662875107415
Country Of Origin Mexico
Dimensions
Product Width US 19.0 in
Product Weight US 15.55 lb
Product Depth US 20.09 in
Product Height US 1.72 in
Technical Information
Fiber Optic Cable Type OS2
Compatibility acclAIM
Number of Ports 36
Connection 288 Fibers
Interface Type Loaded
Single/Multimode Single-Mode
Fiber Size 9/125
Port Type 4 MDC to acclAIM Blue

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;