text.skipToContent text.skipToNavigation

1-LC (2 fibers) fiber Keystone module, Blue adapter, Fog White Housing

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice® fiber keystone jacks and modules The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process. TechChoice modules are available in LC, SC, ST and FC, styles in order to suit any installation requirement.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875862482
Country Of Origin Mexico
Dimensions
Product Width US 0.55 in
Product Depth US 1.15 in
Product Height US 0.63 in
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
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;