text.skipToContent text.skipToNavigation

SERIES II -DUAL SC DUPLEX ADAPTERS - 4 FIBER - MULTIMODE - BRONZE SLEEVES - ANGLED 3 UNIT

60900083 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Series II Dual, Multimode, 2 ST Simplex Adapters (2-Fiber), Light Green, Angled Adapter Plate, has two Simplex adapters, with ceramic alignment sleeves, mounted at a 55° exit angle to allow for proper fiber bend radius. This adapter panel is 3 units high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
Color Light Green
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angled insert allows for relaxed fiber bend radius
  • Accepts icons
  • Includes dust caps

Specifications

General Info
Product Line Ortronics
UPC Number 662875033455
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Connector

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;