text.skipToContent text.skipToNavigation

Series II ST Fiber Coupler, Phosphorus bronze, 1Unit, Fog White

60900324 Ortronics
Series II ST Fiber Coupler, Phosphorus bronze, 1Unit, Fog White is rated 5.0 out of 5 by 2.
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_60900324, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT

Legrand offers a wide selection of Series II inserts to pair with series II bezels, plates, and boxes. Inserts easily snap in, requiring no special tools.

All Series II products are compatible with Fib-or-Cop II and the complete line of Series II faceplates and surface mount interface boxes. Series II modules are available with LC, SC, ST, FC and MT-RJ adapter choices in a wide variety of designs to suit any installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module
  • Modular design
  • Front removable
  • No special tools required
  • Flush mounted
  • Simple, secure installation
  • Flexibility in structured cabling system design
  • Facilitates quick moves, adds, and changes
  • Reduced installation expense
  • Provides a greater depth to facilitate patch cord management

Specifications

General Info
Product Line Ortronics
UPC Number 662875523567
Country Of Origin Mexico
Dimensions
Product Width US 1.9 in
Product Depth US 1.2 in
Product Height US 0.92 in

Reviews

Rated 5 out of 5 by from Very Flexible Mounting For Structured Enclosures I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
  • y_2024, m_5, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_60900324, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

where could i find the RFA (revit family) for this specific item? thanks in advance

Asked by: Marianne
You can find these types of files at the link below.Symbol library link https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0 This is the complete library.
Answered by: Product Specialist Team
Date published: 2023-08-16

UDO18KITEZ Can you please confirm for the MPN#UDO18KITEZ both the screw and bolt are ordered or separately.

Asked by: MUKESH
The UDO dropout design includes a bend tab for securement to Cablofil wire mesh side wires. No field cutting or additional hardware is required.
Answered by: Cablofil Tech Support
Date published: 2023-03-10

cat 6A cable fill capacity in the 24"x4" cable tray

Asked by: Frank
497 cat6a cables with a 0.35" diameter can be installed in tray system CF105/600EZ (4" x 24" mesh tray)
Answered by: Cablofil Tech Support
Date published: 2023-12-26

is the retail price per unit? (if purchasing from legrand directly)

Asked by: Scott
Hi Scott, The part # MM20PDUMBFT1W-B has 2 brackets as a kit So price is per kit
Answered by: Product Specialist Team
Date published: 2022-11-28

Where is this product manufacturered?

Asked by: Agent007
The Cablobend is manufactured in the United States
Answered by: bobc
Date published: 2022-10-15
  • y_2024, m_5, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_60900324, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT