text.skipToContent text.skipToNavigation

TechChoice SC Simplex Fiber Keystone Module, Red Ceramic Adapter, Fog White Housing

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice Fiber Keystone Module, 1-SC fiber simplex 

Color Fog White
Adapter Color Red Adapter
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Load: Easy Installation
  • Snap-in module: Simple, secure installation Modular design: Flexibility in structured cabling system design
  • No special tools required: Reduced installation expense
  • Fully compatible with all TechChoice faceplates: Provides wide range of design possibilities

Specifications

General Info
Product Line Ortronics
UPC Number 662875022060
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.55 in
Product Depth US 1.03 in
Product Height US 0.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;