text.skipToContent text.skipToNavigation

TracJack Module, LC Duplex, Multimode, Beige Adapter, Yellow Housing

63700039-44 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation
  • Modular design: Flexibility in structured cabling system design
  • Front removable: Facilitates quick moves, adds, and changes
  • No special tools required: Reduced installation expense
  • Fully compatible with all TracJack faceplates: Provides wide range of design possibilities

Specifications

General Info
Product Line Ortronics
UPC Number 662875622635
Country Of Origin Mexico
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 0.73 in
Product Depth US 1.15 in
Product Height US 0.92 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;