text.skipToContent text.skipToNavigation

Q-Series Runway Mounting Bracket Kit - Black

QSOHR-RMK-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounting bracket kits provide a means to install the overhead pathway racks easily to tubulay runway. With the brackets installed, the rack simply snaps into place without tools required.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This kit allows racks to be mounted to Tubular Runway
  • Snaps directly onto runway with no tools required.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875984535
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 2.7 in
Product Depth US 0.58 in
Product Height US 2.47 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;